IESNA:LM-63-2002
[TEST]P1390032
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5B-827-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.49A 178.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15692.2
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 178.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
57.9 53.1 57.9 67.6 77.2 86.9 96.5 106.2 115.8 130.3 149.6 183.4 246.2 304.1 304.1 299.3 313.7 342.7 429.6 777.1 1216.4 1322.6 1192.2 1008.8 757.8 617.8 545.4 506.8 487.5 453.7 405.5 294.4 115.8 33.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 53.1 57.9 67.6 77.2 86.9 91.7 101.4 106.2 120.7 130.3 154.5 193.1 236.5 241.3 236.5 231.7 246.2 289.6 468.2 690.2 753.0 699.9 622.7 516.5 458.6 434.4 419.9 410.3 391.0 347.5 270.3 130.3 33.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 53.1 57.9 62.7 72.4 82.1 86.9 96.5 96.5 106.2 115.8 130.3 140.0 168.9 178.6 173.8 154.5 149.6 154.5 159.3 164.1 183.4 212.4 236.5 275.1 304.1 323.4 337.9 333.1 328.2 289.6 246.2 140.0 33.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 53.1 57.9 62.7 72.4 77.2 82.1 91.7 91.7 101.4 106.2 120.7 125.5 149.6 154.5 154.5 140.0 135.2 140.0 140.0 144.8 159.3 183.4 202.7 231.7 260.7 275.1 284.8 284.8 289.6 265.5 231.7 140.0 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 53.1 57.9 62.7 67.6 77.2 82.1 86.9 86.9 91.7 96.5 106.2 115.8 130.3 135.2 135.2 125.5 125.5 125.5 125.5 125.5 135.2 149.6 164.1 193.1 212.4 226.9 236.5 236.5 246.2 241.3 217.2 144.8 43.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 48.3 53.1 57.9 67.6 72.4 77.2 77.2 77.2 86.9 86.9 96.5 101.4 106.2 111.0 111.0 106.2 111.0 106.2 106.2 106.2 111.0 120.7 130.3 149.6 168.9 173.8 183.4 188.2 207.6 212.4 197.9 144.8 48.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 48.3 53.1 57.9 62.7 67.6 72.4 72.4 72.4 77.2 77.2 82.1 86.9 86.9 86.9 91.7 91.7 96.5 91.7 86.9 86.9 86.9 86.9 91.7 106.2 120.7 125.5 130.3 140.0 164.1 188.2 183.4 144.8 53.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 48.3 53.1 57.9 62.7 62.7 67.6 67.6 67.6 72.4 72.4 77.2 82.1 82.1 82.1 82.1 82.1 86.9 86.9 82.1 82.1 82.1 82.1 86.9 101.4 115.8 120.7 125.5 135.2 149.6 164.1 159.3 125.5 48.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 48.3 53.1 57.9 57.9 62.7 67.6 67.6 67.6 67.6 67.6 72.4 72.4 72.4 72.4 77.2 77.2 77.2 77.2 77.2 77.2 77.2 77.2 82.1 96.5 111.0 115.8 120.7 125.5 135.2 140.0 135.2 106.2 48.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 48.3 48.3 53.1 57.9 57.9 62.7 62.7 62.7 62.7 62.7 67.6 67.6 67.6 67.6 67.6 67.6 67.6 72.4 67.6 72.4 72.4 72.4 77.2 86.9 101.4 111.0 115.8 120.7 115.8 111.0 106.2 86.9 43.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 48.3 48.3 53.1 53.1 53.1 57.9 57.9 57.9 57.9 57.9 62.7 57.9 57.9 57.9 57.9 57.9 57.9 62.7 62.7 67.6 67.6 67.6 72.4 82.1 96.5 106.2 111.0 111.0 101.4 86.9 82.1 67.6 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 48.3 48.3 53.1 53.1 53.1 53.1 53.1 53.1 53.1 53.1 57.9 53.1 53.1 53.1 53.1 53.1 53.1 57.9 57.9 62.7 62.7 62.7 67.6 77.2 86.9 91.7 96.5 91.7 82.1 72.4 67.6 53.1 29.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 48.3 48.3 48.3 48.3 53.1 53.1 53.1 53.1 53.1 53.1 53.1 53.1 53.1 48.3 48.3 48.3 48.3 53.1 48.3 53.1 57.9 62.7 67.6 72.4 77.2 77.2 77.2 72.4 67.6 57.9 48.3 38.6 19.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 43.4 48.3 48.3 48.3 48.3 48.3 48.3 48.3 48.3 48.3 48.3 48.3 43.4 43.4 43.4 43.4 43.4 43.4 48.3 48.3 57.9 62.7 67.6 67.6 62.7 62.7 53.1 48.3 38.6 33.8 19.3 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 43.4 43.4 43.4 48.3 43.4 43.4 43.4 43.4 43.4 43.4 43.4 43.4 38.6 38.6 38.6 38.6 38.6 33.8 38.6 43.4 53.1 57.9 62.7 57.9 48.3 43.4 33.8 29.0 24.1 14.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 43.4 43.4 43.4 48.3 43.4 43.4 43.4 43.4 38.6 38.6 38.6 38.6 33.8 33.8 33.8 33.8 33.8 33.8 33.8 38.6 43.4 43.4 48.3 43.4 38.6 33.8 24.1 24.1 19.3 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 43.4 43.4 43.4 43.4 43.4 38.6 38.6 38.6 38.6 38.6 33.8 33.8 29.0 29.0 29.0 29.0 33.8 33.8 33.8 29.0 33.8 29.0 33.8 29.0 24.1 24.1 19.3 14.5 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 38.6 38.6 38.6 43.4 38.6 38.6 38.6 38.6 33.8 33.8 29.0 29.0 24.1 24.1 19.3 24.1 29.0 29.0 29.0 24.1 19.3 14.5 14.5 14.5 14.5 9.7 9.7 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 38.6 38.6 38.6 38.6 38.6 33.8 33.8 33.8 29.0 29.0 24.1 24.1 19.3 19.3 14.5 19.3 24.1 29.0 24.1 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 38.6 38.6 38.6 38.6 38.6 33.8 33.8 33.8 29.0 24.1 19.3 19.3 14.5 14.5 9.7 14.5 19.3 24.1 19.3 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 38.6 38.6 38.6 38.6 38.6 33.8 33.8 29.0 24.1 24.1 19.3 19.3 14.5 9.7 9.7 9.7 14.5 14.5 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 38.6 38.6 33.8 33.8 33.8 29.0 29.0 29.0 24.1 19.3 14.5 14.5 9.7 4.8 4.8 4.8 4.8 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 38.6 38.6 33.8 33.8 33.8 29.0 29.0 24.1 19.3 14.5 9.7 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 38.6 38.6 33.8 33.8 33.8 29.0 29.0 24.1 19.3 9.7 9.7 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 38.6 38.6 33.8 33.8 33.8 29.0 29.0 19.3 14.5 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 33.8 33.8 29.0 29.0 29.0 24.1 24.1 19.3 14.5 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 33.8 33.8 29.0 29.0 29.0 24.1 24.1 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 33.8 33.8 29.0 29.0 29.0 24.1 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 33.8 33.8 29.0 29.0 24.1 24.1 19.3 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 33.8 29.0 24.1 24.1 24.1 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 33.8 29.0 24.1 24.1 19.3 19.3 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 33.8 29.0 24.1 24.1 19.3 19.3 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 33.8 29.0 24.1 24.1 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 29.0 24.1 19.3 19.3 14.5 14.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 29.0 24.1 19.3 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 29.0 24.1 19.3 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 29.0 24.1 19.3 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 29.0 24.1 19.3 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 29.0 24.1 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 29.0 24.1 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 29.0 24.1 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 29.0 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 29.0 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 29.0 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 29.0 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 33.8 24.1 19.3 14.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 29.0 24.1 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 29.0 24.1 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 29.0 24.1 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 38.6 29.0 24.1 19.3 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 33.8 29.0 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 33.8 29.0 24.1 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 43.4 33.8 29.0 24.1 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 48.3 38.6 33.8 29.0 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 48.3 38.6 33.8 29.0 24.1 19.3 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 53.1 43.4 38.6 33.8 24.1 19.3 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 53.1 43.4 38.6 33.8 29.0 24.1 14.5 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 48.3 43.4 38.6 33.8 29.0 19.3 14.5 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 53.1 48.3 43.4 38.6 33.8 24.1 19.3 14.5 9.7 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 62.7 53.1 48.3 43.4 38.6 33.8 29.0 24.1 14.5 9.7 9.7 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 62.7 57.9 53.1 48.3 43.4 38.6 33.8 29.0 19.3 14.5 9.7 9.7 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 67.6 62.7 57.9 53.1 48.3 43.4 38.6 33.8 24.1 19.3 14.5 14.5 9.7 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 67.6 62.7 57.9 53.1 48.3 48.3 43.4 33.8 29.0 19.3 19.3 14.5 14.5 9.7 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 62.7 57.9 53.1 53.1 48.3 38.6 33.8 24.1 24.1 19.3 19.3 14.5 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 9.7 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 62.7 57.9 57.9 53.1 48.3 43.4 33.8 29.0 24.1 19.3 19.3 14.5 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 9.7 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 62.7 62.7 57.9 57.9 53.1 48.3 38.6 33.8 29.0 24.1 24.1 19.3 19.3 14.5 14.5 14.5 14.5 14.5 9.7 9.7 4.8 4.8 4.8 4.8 4.8 4.8 4.8 9.7 9.7 9.7 9.7 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 72.4 67.6 62.7 62.7 57.9 57.9 48.3 43.4 33.8 29.0 29.0 24.1 19.3 19.3 19.3 14.5 14.5 14.5 14.5 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 9.7 9.7 9.7 14.5 14.5 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 72.4 67.6 67.6 62.7 62.7 57.9 53.1 43.4 38.6 33.8 29.0 29.0 24.1 24.1 19.3 19.3 19.3 19.3 19.3 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 9.7 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 72.4 67.6 67.6 62.7 62.7 62.7 53.1 48.3 38.6 33.8 33.8 29.0 24.1 24.1 19.3 19.3 19.3 19.3 19.3 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 9.7 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 72.4 67.6 67.6 62.7 62.7 62.7 57.9 53.1 43.4 38.6 33.8 33.8 29.0 29.0 24.1 24.1 24.1 24.1 19.3 14.5 14.5 9.7 9.7 9.7 9.7 9.7 9.7 9.7 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 72.4 72.4 72.4 67.6 67.6 67.6 57.9 53.1 48.3 38.6 38.6 33.8 29.0 29.0 24.1 24.1 24.1 24.1 24.1 19.3 19.3 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 72.4 72.4 72.4 67.6 67.6 67.6 62.7 57.9 48.3 43.4 38.6 38.6 33.8 33.8 29.0 29.0 29.0 29.0 24.1 19.3 19.3 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 72.4 72.4 72.4 67.6 67.6 67.6 62.7 57.9 53.1 43.4 38.6 38.6 33.8 33.8 29.0 29.0 29.0 29.0 24.1 19.3 19.3 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 72.4 72.4 72.4 67.6 67.6 67.6 62.7 57.9 53.1 43.4 43.4 38.6 38.6 33.8 33.8 33.8 33.8 29.0 29.0 24.1 19.3 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 72.4 72.4 72.4 67.6 67.6 67.6 67.6 57.9 53.1 48.3 43.4 43.4 38.6 38.6 33.8 33.8 33.8 33.8 29.0 24.1 24.1 19.3 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 67.6 67.6 67.6 67.6 67.6 57.9 53.1 48.3 48.3 43.4 43.4 38.6 38.6 38.6 38.6 33.8 33.8 29.0 24.1 19.3 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 67.6 67.6 67.6 67.6 67.6 57.9 53.1 48.3 48.3 43.4 43.4 38.6 38.6 38.6 38.6 33.8 33.8 29.0 24.1 19.3 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 67.6 67.6 67.6 67.6 67.6 57.9 53.1 48.3 48.3 43.4 43.4 43.4 43.4 43.4 43.4 38.6 38.6 33.8 29.0 24.1 19.3 19.3 19.3 19.3 19.3 19.3 14.5 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 67.6 67.6 67.6 62.7 62.7 57.9 53.1 53.1 53.1 48.3 48.3 43.4 43.4 43.4 48.3 48.3 43.4 38.6 33.8 29.0 24.1 24.1 19.3 19.3 24.1 19.3 19.3 14.5 14.5 14.5 14.5 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 62.7 62.7 62.7 62.7 62.7 57.9 53.1 53.1 53.1 48.3 48.3 48.3 48.3 48.3 48.3 53.1 48.3 38.6 33.8 29.0 24.1 24.1 24.1 24.1 24.1 24.1 19.3 14.5 14.5 9.7 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 62.7 62.7 62.7 57.9 57.9 57.9 53.1 53.1 53.1 48.3 48.3 48.3 48.3 48.3 53.1 57.9 53.1 43.4 38.6 33.8 29.0 29.0 24.1 24.1 29.0 24.1 19.3 14.5 14.5 9.7 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 62.7 62.7 62.7 57.9 57.9 57.9 53.1 53.1 53.1 53.1 53.1 53.1 53.1 53.1 57.9 57.9 57.9 48.3 48.3 48.3 43.4 43.4 38.6 33.8 38.6 33.8 29.0 24.1 19.3 14.5 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 62.7 62.7 62.7 62.7 57.9 57.9 57.9 57.9 57.9 53.1 53.1 57.9 57.9 57.9 57.9 62.7 57.9 57.9 57.9 62.7 62.7 57.9 48.3 48.3 43.4 38.6 33.8 29.0 24.1 14.5 9.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 67.6 67.6 62.7 62.7 62.7 62.7 62.7 57.9 57.9 57.9 57.9 57.9 57.9 57.9 57.9 57.9 57.9 62.7 62.7 62.7 62.7 67.6 77.2 77.2 67.6 62.7 57.9 53.1 48.3 43.4 38.6 24.1 19.3 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 67.6 67.6 62.7 62.7 62.7 62.7 62.7 57.9 57.9 57.9 57.9 57.9 57.9 57.9 62.7 62.7 62.7 62.7 62.7 62.7 67.6 77.2 91.7 91.7 82.1 72.4 67.6 57.9 53.1 48.3 43.4 29.0 19.3 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 67.6 67.6 62.7 62.7 62.7 67.6 62.7 62.7 62.7 62.7 62.7 62.7 62.7 62.7 67.6 67.6 67.6 67.6 67.6 67.6 72.4 82.1 91.7 96.5 91.7 86.9 82.1 77.2 72.4 62.7 57.9 43.4 29.0 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 67.6 67.6 67.6 67.6 62.7 62.7 67.6 67.6 67.6 67.6 67.6 72.4 72.4 72.4 72.4 77.2 77.2 82.1 86.9 96.5 101.4 101.4 101.4 101.4 91.7 86.9 82.1 77.2 62.7 38.6 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 67.6 67.6 72.4 67.6 67.6 67.6 67.6 67.6 67.6 67.6 67.6 72.4 72.4 77.2 77.2 82.1 82.1 86.9 86.9 96.5 101.4 111.0 115.8 115.8 111.0 106.2 96.5 91.7 77.2 48.3 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 67.6 67.6 67.6 67.6 72.4 67.6 67.6 67.6 72.4 72.4 72.4 72.4 72.4 77.2 77.2 82.1 82.1 86.9 86.9 91.7 91.7 96.5 106.2 120.7 130.3 130.3 125.5 120.7 111.0 106.2 91.7 57.9 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 72.4 72.4 72.4 72.4 77.2 72.4 72.4 72.4 77.2 77.2 77.2 77.2 82.1 86.9 86.9 91.7 91.7 91.7 91.7 96.5 96.5 101.4 115.8 130.3 135.2 140.0 140.0 140.0 140.0 135.2 111.0 57.9 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 72.4 72.4 72.4 77.2 77.2 77.2 77.2 77.2 82.1 86.9 86.9 86.9 86.9 91.7 96.5 101.4 96.5 96.5 96.5 101.4 101.4 106.2 120.7 135.2 144.8 149.6 149.6 159.3 168.9 159.3 135.2 62.7 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 77.2 77.2 77.2 77.2 82.1 82.1 82.1 82.1 86.9 91.7 91.7 91.7 96.5 101.4 101.4 106.2 106.2 101.4 96.5 101.4 101.4 111.0 130.3 144.8 149.6 154.5 164.1 178.6 193.1 188.2 154.5 62.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 77.2 77.2 77.2 82.1 82.1 86.9 86.9 86.9 91.7 96.5 96.5 96.5 101.4 106.2 111.0 115.8 111.0 106.2 101.4 106.2 106.2 115.8 135.2 149.6 154.5 164.1 173.8 197.9 222.0 212.4 173.8 62.7 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 77.2 77.2 82.1 86.9 86.9 91.7 91.7 96.5 101.4 106.2 111.0 115.8 125.5 125.5 125.5 130.3 125.5 125.5 120.7 130.3 144.8 154.5 178.6 193.1 197.9 207.6 212.4 226.9 236.5 217.2 164.1 57.9 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 82.1 82.1 91.7 91.7 96.5 101.4 106.2 111.0 120.7 125.5 140.0 149.6 144.8 144.8 144.8 140.0 144.8 144.8 154.5 183.4 197.9 222.0 236.5 246.2 251.0 251.0 255.8 251.0 222.0 149.6 57.9 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 82.1 86.9 91.7 96.5 101.4 106.2 111.0 120.7 130.3 140.0 159.3 168.9 164.1 159.3 154.5 154.5 159.3 164.1 178.6 217.2 236.5 260.7 280.0 289.6 294.4 284.8 280.0 265.5 226.9 140.0 53.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 82.1 86.9 96.5 101.4 106.2 111.0 120.7 130.3 140.0 154.5 178.6 193.1 183.4 173.8 168.9 168.9 178.6 183.4 202.7 255.8 275.1 304.1 323.4 333.1 337.9 323.4 308.9 280.0 231.7 125.5 48.3 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 86.9 91.7 101.4 106.2 115.8 120.7 135.2 149.6 168.9 202.7 241.3 251.0 246.2 241.3 255.8 323.4 477.9 622.7 714.4 753.0 719.2 574.4 506.8 463.4 439.2 405.5 371.7 323.4 231.7 115.8 48.3 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 86.9 91.7 101.4 111.0 120.7 130.3 144.8 164.1 193.1 246.2 304.1 308.9 304.1 308.9 342.7 473.0 777.1 1057.1 1226.0 1245.3 1163.3 844.7 685.4 588.9 535.8 482.7 429.6 362.0 231.7 106.2 43.4 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 91.7 96.5 106.2 115.8 130.3 144.8 164.1 207.6 289.6 410.3 497.2 540.6 593.7 685.4 893.0 1419.1 2345.9 3383.6 3673.3 3374.0 2765.8 2176.9 1621.8 1201.9 893.0 685.4 531.0 419.9 231.7 115.8 43.4 4.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 91.7 96.5 111.0 120.7 140.0 154.5 183.4 251.0 381.3 574.4 685.4 767.5 878.5 1057.1 1443.2 2365.2 3914.6 5710.2 6120.5 5497.8 4368.3 3509.1 2558.3 1814.9 1250.2 888.1 632.3 477.9 226.9 120.7 43.4 4.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 91.7 101.4 115.8 125.5 149.6 188.2 289.6 477.9 748.2 1047.4 1303.3 1535.0 1800.4 2152.8 2886.5 4609.7 7008.6 9040.8 9451.0 8799.4 7703.7 6912.1 5927.4 4793.1 3349.9 2032.1 1134.3 613.0 251.0 130.3 48.3 4.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 91.7 101.4 115.8 130.3 164.1 217.2 400.6 709.6 1115.0 1520.5 1921.1 2297.6 2717.5 3248.5 4334.5 6854.2 10102.7 12371.3 12781.6 12096.2 11034.3 10315.1 9296.6 7771.3 5444.7 3176.1 1631.5 743.3 270.3 140.0 48.3 4.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 91.7 106.2 120.7 135.2 173.8 251.0 506.8 936.4 1481.9 1993.5 2534.1 3065.1 3639.5 4339.4 5777.8 9098.7 13191.9 15701.9 16107.3 15397.8 14369.6 13718.0 12665.8 10744.7 7544.4 4315.2 2133.5 878.5 294.4 149.6 53.1 4.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 91.7 106.2 120.7 140.0 183.4 280.0 613.0 1163.3 1848.7 2466.5 3152.0 3827.7 4556.6 5435.1 7221.0 11343.2 16285.9 19032.4 19437.9 18694.5 17700.2 17121.0 16034.9 13722.8 9639.3 5459.2 2630.7 1008.8 313.7 159.3 53.1 4.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 91.7 106.2 125.5 149.6 202.7 366.8 897.8 1641.1 2476.2 3277.5 4035.3 4812.4 5618.5 6767.3 9214.5 13727.7 18742.8 21228.6 21653.4 21127.3 20586.7 20200.5 18795.9 15639.1 11270.8 6902.4 3885.6 1312.9 391.0 164.1 48.3 4.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 77.2 82.1 91.7 111.0 125.5 154.5 222.0 453.7 1177.8 2114.2 3098.9 4088.4 4918.6 5797.1 6680.4 8099.5 11203.2 16107.3 21194.9 23420.1 23869.0 23560.0 23468.3 23275.2 21556.9 17555.4 12897.4 8345.7 5140.6 1617.0 468.2 168.9 48.3 4.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 77.2 91.7 111.0 130.3 164.1 236.5 540.6 1457.7 2587.2 3721.5 4899.3 5806.7 6786.6 7747.2 9431.7 13191.9 18491.8 23646.9 25611.5 26089.3 25992.8 26354.8 26350.0 24322.7 19471.7 14528.9 9788.9 6400.5 1921.1 545.4 173.8 43.4 4.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 77.2 91.7 111.0 130.3 168.9 255.8 627.5 1742.5 3065.1 4349.0 5710.2 6690.1 7771.3 8809.1 10764.0 15185.4 20876.3 26103.8 27807.7 28304.9 28425.5 29241.3 29429.5 27083.7 21387.9 16160.4 11232.2 7655.4 2225.2 622.7 178.6 38.6 4.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 77.2 91.7 111.0 130.3 173.8 280.0 743.3 2012.8 3523.6 4904.1 6250.8 7307.9 8509.8 9721.4 11975.5 16898.9 23410.4 28469.0 30129.4 30573.5 30969.3 31925.0 31712.6 28705.5 22792.6 17343.0 12675.4 8529.1 2534.1 753.0 193.1 43.4 4.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 72.4 77.2 91.7 111.0 135.2 178.6 308.9 859.2 2283.1 3987.0 5454.4 6791.4 7925.7 9248.3 10638.5 13187.1 18612.5 25944.5 30834.2 32446.3 32847.0 33513.1 34608.8 33995.8 30327.3 24197.2 18530.4 14123.5 9407.6 2843.0 883.3 212.4 43.4 4.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 67.6 77.2 91.7 111.0 135.2 178.6 333.1 970.2 2553.4 4445.6 6009.5 7332.0 8538.8 9986.8 11550.7 14398.6 20321.2 28478.6 33199.3 34768.1 35115.6 36052.0 37292.5 36274.1 31944.3 25597.0 19713.0 15566.7 10281.3 3147.1 1008.8 226.9 48.3 4.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 67.6 77.2 91.7 111.0 135.2 183.4 357.2 1086.0 2823.7 4904.1 6559.7 7872.7 9156.6 10725.3 12463.0 15610.2 22034.7 31012.8 35564.5 37085.0 37384.2 38595.8 39976.3 38557.2 33566.2 27001.6 20895.6 17010.0 11154.9 3456.1 1139.1 241.3 48.3 4.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 67.6 77.2 91.7 111.0 135.2 188.2 366.8 1168.1 3012.0 5145.5 6767.3 8075.4 9436.6 11053.6 12902.3 16261.8 22961.5 32036.1 36568.5 38190.3 38687.5 40097.0 41347.1 39701.1 34449.5 27638.8 21880.3 17820.9 11444.5 3798.8 1240.5 241.3 48.3 4.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 67.6 77.2 91.7 111.0 135.2 193.1 371.7 1250.2 3200.2 5391.6 6970.0 8278.1 9716.5 11386.6 13341.5 16908.6 23888.3 33054.5 37572.5 39300.5 39990.8 41593.3 42718.0 40840.3 35332.8 28271.1 22860.1 18631.8 11739.0 4146.3 1341.9 241.3 48.3 4.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 62.7 72.4 86.9 111.0 135.2 193.1 381.3 1332.2 3388.5 5633.0 7177.6 8480.8 9996.5 11714.9 13780.8 17560.2 24815.0 34077.8 38571.7 40405.9 41289.2 43094.4 44084.0 41984.3 36211.3 28908.2 23844.8 19442.7 12028.6 4489.0 1438.4 236.5 48.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 62.7 72.4 86.9 111.0 135.2 197.9 386.2 1414.3 3576.7 5874.3 7380.3 8683.6 10276.4 12043.1 14220.0 18207.0 25741.8 35096.3 39575.6 41511.2 42592.5 44590.8 45454.8 43123.4 37094.6 29540.5 24824.7 20253.6 12318.2 4831.7 1539.8 236.5 48.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 62.7 72.4 86.9 111.0 135.2 193.1 381.3 1366.0 3446.4 5652.3 7182.4 8461.5 9943.4 11647.3 13727.7 17468.5 24665.4 33879.9 38431.7 40203.1 41081.6 42829.0 43750.9 41583.6 35830.0 28662.1 23757.9 19326.9 11980.3 4522.8 1544.6 260.7 48.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 62.7 72.4 86.9 111.0 135.2 188.2 371.7 1317.7 3316.1 5430.2 6989.3 8234.7 9610.3 11246.6 13235.3 16725.2 23584.2 32663.5 37287.7 38890.2 39570.8 41062.3 42051.8 40048.7 34565.3 27783.6 22691.2 18400.1 11647.3 4213.9 1549.4 280.0 48.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 82.1 106.2 130.3 183.4 366.8 1269.5 3180.9 5203.4 6791.4 8012.6 9277.3 10850.8 12743.0 15986.7 22507.8 31442.3 36143.7 37582.1 38055.2 39300.5 40347.9 38508.9 33300.7 26900.2 21619.6 17468.5 11309.4 3905.0 1549.4 304.1 43.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 82.1 106.2 130.3 178.6 357.2 1221.2 3050.6 4981.3 6593.5 7785.8 8944.2 10450.2 12250.6 15243.3 21426.6 30226.0 34999.8 36269.2 36544.4 37533.9 38644.1 36969.1 32036.1 26021.7 20552.9 16541.7 10971.5 3596.0 1554.3 323.4 43.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 82.1 106.2 130.3 173.8 333.1 1095.7 2732.0 4537.3 6077.1 7274.1 8360.2 9711.7 11309.4 13949.7 19640.6 27827.0 32658.7 34019.9 34314.3 35086.6 36090.6 34840.5 30491.4 24723.3 19307.5 15238.5 10146.1 3316.1 1404.6 304.1 43.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 82.1 106.2 130.3 168.9 308.9 975.0 2418.3 4093.2 5560.6 6767.3 7776.1 8968.4 10368.2 12660.9 17854.7 25428.0 30317.7 31775.4 32084.3 32639.4 33537.2 32711.8 28942.0 23420.1 18062.2 13935.2 9320.7 3031.3 1250.2 280.0 38.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 82.1 101.4 125.5 164.1 284.8 849.5 2099.7 3644.3 5044.1 6255.6 7192.1 8229.8 9426.9 11367.3 16068.7 23029.1 27976.6 29526.1 29849.5 30192.2 30979.0 30578.3 27397.4 22121.6 16816.9 12632.0 8495.3 2751.3 1100.5 260.7 38.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 82.1 101.4 125.5 159.3 260.7 724.0 1781.1 3200.2 4527.6 5744.0 6608.0 7486.5 8485.7 10073.7 14282.8 20630.1 25635.6 27276.7 27619.4 27744.9 28425.5 28449.7 25848.0 20818.4 15571.5 11328.7 7669.9 2466.5 946.1 236.5 33.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 82.1 101.4 120.7 154.5 236.5 613.0 1506.0 2717.5 3890.5 4962.0 5748.8 6569.4 7491.3 8881.5 12496.8 18236.0 23342.8 25230.1 25568.0 25442.5 25683.9 25495.6 23227.0 18742.8 13935.2 9856.5 6448.7 2133.5 806.1 222.0 38.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 82.1 96.5 120.7 144.8 217.2 502.0 1230.9 2239.7 3253.3 4175.3 4894.5 5657.1 6501.8 7684.4 10706.0 15841.8 21054.9 23188.4 23521.4 23140.1 22942.2 22536.7 20606.0 16667.2 12298.9 8384.3 5227.5 1800.4 661.3 207.6 43.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 77.2 96.5 115.8 140.0 193.1 386.2 955.7 1757.0 2611.3 3393.3 4035.3 4740.0 5507.5 6492.2 8920.1 13447.7 18762.1 21141.8 21470.0 20832.8 20200.5 19582.7 17985.0 14586.9 10662.6 6912.1 4006.3 1462.5 521.3 193.1 48.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 77.2 91.7 111.0 130.3 168.9 275.1 680.6 1274.3 1974.2 2606.5 3176.1 3822.9 4513.1 5295.1 7129.3 11053.6 16469.3 19095.2 19418.6 18530.4 17458.9 16623.8 15364.0 12511.3 9026.3 5439.9 2785.1 1129.5 376.5 178.6 53.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 77.2 91.7 106.2 125.5 159.3 241.3 555.1 1023.3 1588.0 2104.5 2553.4 3065.1 3615.3 4257.3 5715.0 8857.3 13380.1 15827.4 16165.2 15281.9 14181.4 13293.2 12120.3 9779.3 7037.6 4281.4 2254.2 979.9 352.4 168.9 48.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 57.9 67.6 77.2 86.9 101.4 120.7 144.8 207.6 429.6 767.5 1197.1 1602.5 1935.6 2302.4 2722.4 3219.5 4305.6 6661.1 10290.9 12564.4 12911.9 12033.4 10903.9 9957.9 8876.6 7052.1 5048.9 3127.8 1723.2 825.4 328.2 154.5 48.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 53.1 62.7 72.4 86.9 96.5 115.8 135.2 173.8 304.1 511.7 806.1 1095.7 1312.9 1539.8 1824.6 2176.9 2891.3 4460.0 7196.9 9296.6 9653.8 8784.9 7626.5 6622.5 5633.0 4320.1 3055.4 1969.4 1187.4 670.9 304.1 144.8 43.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 53.1 62.7 72.4 82.1 91.7 111.0 120.7 140.0 178.6 260.7 419.9 593.7 690.2 782.0 926.8 1139.1 1477.0 2263.8 4107.7 6028.8 6400.5 5536.4 4349.0 3291.9 2389.3 1588.0 1066.7 810.9 656.5 521.3 280.0 130.3 38.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 53.1 62.7 72.4 82.1 91.7 106.2 115.8 130.3 154.5 202.7 299.3 419.9 497.2 540.6 613.0 724.0 907.5 1346.7 2442.4 3620.2 3861.5 3364.3 2678.9 2022.5 1501.2 1066.7 786.8 646.8 555.1 463.4 289.6 125.5 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.9 53.1 57.9 67.6 77.2 86.9 96.5 106.2 115.8 130.3 149.6 183.4 246.2 304.1 304.1 299.3 313.7 342.7 429.6 777.1 1216.4 1322.6 1192.2 1008.8 757.8 617.8 545.4 506.8 487.5 453.7 405.5 294.4 115.8 33.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
